Languages

Other Cummins Sites

Top Header Social Icons

cummins truck engines

Better Where It Counts. Every Load.

Owners and operators of heavy-duty trucks across Canada depend on Cummins to deliver leading technology for engines today and beyond. Cummins is the only engine manufacturer with a single, integrated system that encompasses critical subsystems, from air intake to exhaust aftertreatment,  in order to optimize every facet of engine performance and reliability. These unique features add up to better fuel economy, reliability, durability and lower operating costs for you.

The heavy-duty line-up consists of the following Cummins engines

  • ISX15

  • ISX12

  • ISX12 G (gas)

Cummins Heavy-Duty Truck engines feature

  • Better Fuel Economy: Cummins has taken it's own industry-leading fuel economy and improved it by reducing parasitic losses, optimizing combustion, improving component efficiencies to reduce active exhaust aftertreatment regenerations. Better fuel economy means lower operating costs and maximized profits.

  • Better Reliability and Durability: Cummins designs, develops and supports every critical component; from air handling to exhaust aftertreatment, making it a totally integrated system.

  • Emission Compliance: The complete on-highway lineup meets stringent performance requirements and has received emissions certifications from agencies across the globe.

  • Better Customer Support: All Cummins engines come with a comprehensive base warranty and are eligible for extended coverage options and are backed by an integrated  parts and service network of over 6,500 locations worldwide.

To learn more about Cummins heavy-duty truck engines, contact a local Cummins Eastern Canada representative or visit our engine specification library by clicking the button below.

Find Heavy-Duty Engines