Languages

Other Cummins Sites

Top Header Social Icons

Marine Generators

Cummins Marine gensets offer optimum durability and functionality for primary ships service and diesel-electric applications. Designed specifically for the challenges of the marine environment, each genset features a Cummins base engine and alternator globally recognized for quality standards. 

All elements of the generator set including the engine, alternator and control system are engineered to operate in complete system harmony optimizing performance and maximizing efficiency. 

  • Driven by Cummins marine diesel engines, known for exceptional reliability and low cost of operation.Cummins marine generators
  • Fit with electronic governing for optimal step load acceptance.
  • Designed for the tough demands of marine applications with superior durability and high uptime.
  • Engineered for ease of vessel integration and less complex mechanical connections.
  • Multi-station alarm and monitoring panels connected via a local digital network for complete system on classed sets Integrated alarm systems can be configured to communicate digitally with ship central data and alarm system.
  • Conform to SOLAS surface temperature requirements and classifiable for UMS applications as defined by the International Association of Classification Societies (IACS).
  • Compliant to IMO Annex VI Regulation 13.

Marine Auxiliaries

Cummins offers a complete line of constant speed auxiliary power solutions from 104-2547 hp (78-1900 kW) designed specifically for the challenges of commercial marine applications. Understanding that the customer needs and operating conditions vary, let Cummins Eastern Canada and the Cummins Commercial Marine Center of Excellence create a custom diesel electric genset package for you. 

The difference is experience:

  • Hundreds of diesel electric packages in operation globally.
  • Regular integration meetings begin at vessel concept and continue through commissioning.
  • Customized packages to meet your vessel requirements.
  • Major components designed and built by Cummins as an integrated unit.
  • Supported by a global network of marine service specialists available 24/7/365.

To learn more about Cummins marine generators and auxiliaries, contact a local Cummins Eastern Canada representative or visit our engine specification library by clicking the button below.

Find Marine Generators